Feed-through terminal block UTTB 4-PE / N

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3046760

Part Number
3046760
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.76 €

50 44 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Grey AWG 26 - 12
Clamp width(mm) 8.7 Connector cross section (fixed)(mm²) 0.14 - 6 Connector cross-section (flexible)(mm²) 0.14 - 4
Nominal voltage(V) 800 Nominal current(A) 30 No. of rows 2
Product size (length)(mm) 69.9 Product size (width)(mm) 8.7 Stripping length(mm) 9(max.)
Flammability rating V0 Connection (components) Screws Connector type (category) Continuity
Insulation material PA Industrial goods Yes

This page is Feed-through terminal block UTTB 4-PE / N, part number 3046760.
You can find the detail information about specifications and dimensions on part number 3046760.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360