Feed-through terminal block VDFK 4 / K【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0709233
0709246
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

96.35 €

50 Pieces Per Package

1 pack 4 Days Grey

82.91 €

50 Pieces Per Package

1 pack 4 Days Green-yellow

Loading...

  1. 1

Basic information

Total number of pins(Pole) 1 AWG 24 - 10 Nominal voltage(V) 500
Nominal current(A) 32 No. of rows 1 Product size (height)(mm) 25.50
Product size (length)(mm) 10.00 Product size (width)(mm) 29.50 Stripping length(mm) 8.00(max.)
Connection (components) Solder tag Connector features for enclosures Connector orientation Perpendicular (to the PCB)
Connector type Socket, build-in Connector type (category) wire-to-board Pin strip type (category) Feedthrough terminal
Series (connectors) VDFK Industrial goods Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360