Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3211937
Part Number
|
---|
3211937 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | Nominal current (details) (A) | No. of rows | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.01 € | 200 | 7 Days | - | Grey | - | 6.2 | 0.20 - 4 | 0.20 - 4 | 800 | 32 | - | 1 | 2 | 36.5 | 56 | - | - | Pull spring | - |
Loading...
Flammability rating | V0 | Connector type (category) | Continuity |
---|
This page is Feed-through terminal block PT 4, part number 3211937.
You can find the detail information about specifications and dimensions on part number 3211937.
Configure
Basic Attributes
Total number of pins(Pole)
AWG
Nominal current (details)(A)
Product size (width)(mm)
Stripping length(mm)
Industrial goods
Color
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
Nominal current(A)
No. of rows
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Connection (components)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3211757 |
3211758 |
3211760 |
3211762 |
3211991 |
3212200 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | Nominal current (details) (A) | No. of rows | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.01 € | 200 | 7 Days | 2 | Grey | 24 - 12 | 6.2 | 0.2 - 6 | 0.2 - 4 | 800 | 32 | 32 | 1 | - | 35.3 | 56 | 6.2 | 10-12 | Quick-connect | No | |||
1.07 € | 200 | 7 Days | - | Orange | - | 6.2 | 0.20 - 6 | - | 800 | 32 | - | 1 | 2 | 35.3 | 56 | - | - | - | - | |||
1.01 € | 200 | 7 Days | 2 | Blue | 24 - 12 | 6.2 | 0.2 - 6 | 0.2 - 4 | 800 | 32 | 32 | 1 | - | 35.3 | 56 | 6.2 | 10-12 | Quick-connect | No | |||
1.07 € | 200 | 7 Days | - | Yellow | - | 6.2 | 0.20 - 4 | 0.20 - 4 | 800 | 32 | - | 1 | 2 | 35.3 | 56 | - | - | Pull spring | - | |||
1.63 € | 150 | 7 Days | - | Grey | - | 6.2 | 0.20 - 4 | 0.20 - 4 | 800 | 32 | - | 1 | 4 | 36.5 | 92.1 | - | - | Pull spring | - | |||
1.31 € | 150 | 7 Days | - | Grey | - | 6.2 | 0.20 - 4 | 0.20 - 4 | 800 | 32 | - | 1 | 3 | 36.5 | 66.4 | - | - | Pull spring | - |