Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Total number of pins(Pole) | 3 | AWG | 24 - 12 | Clamp width(mm) | 6.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.2 - 6 | Connector cross-section (flexible)(mm²) | 0.2 - 4 | Nominal voltage(V) | 800 |
Nominal current(A) | 32 | Nominal current (details)(A) | 32 | No. of rows | 1 |
Product size (height)(mm) | 36.5 | Product size (length)(mm) | 66.5 | Product size (width)(mm) | 6.2 |
Flammability rating | V0 | Connection (components) | Quick-connect | Connector type (category) | Continuity |
Industrial goods | No |