Feed-through terminal block ST 1,5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3037012
3037025
3037038
3037041
3037054
3037067
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

1.17 €

200 7 Days Orange

1.17 €

200 7 Days Yellow

1.11 €

200 7 Days Red

1.17 €

200 7 Days Green

1.17 €

200 7 Days White

1.11 €

200 7 Days Black

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 AWG 28 - 16 Clamp width(mm) 4.2
Connector cross section (fixed)(mm²) 0.08 - 1.5 Connector cross-section (flexible)(mm²) 0.08 - 1.5 Nominal voltage(V) 500
Nominal current(A) 17.5 No. of rows 1 Product size (height)(mm) 36.5
Product size (length)(mm) 48.5 Product size (width)(mm) 4.2 Stripping length(mm) 8-10
Connection (components) Pull spring Connector type (category) Continuity Industrial goods Yes

Tech Support