Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Total number of pins(Pole) | 3 | AWG | 24 - 8 | Clamp width(mm) | 10.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.2 - 16 | Connector cross-section (flexible)(mm²) | 0.2 - 10 | Nominal voltage(V) | 1000 |
Nominal current(A) | 57 | No. of rows | 1 | Product size (height)(mm) | 50.3 |
Product size (length)(mm) | 95.4 | Product size (width)(mm) | 10.2 | Stripping length(mm) | 18(max.) |
Flammability rating | V0 | Connection (components) | Pull spring | Connector type (category) | Continuity |
Industrial goods | Yes |