Feed-through terminal block ST 2,5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3035360
3037070
3037083
3037096
3037106
3037119
3037122
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Flammability rating

1.28 €

150 7 Days GreyV0

1.28 €

150 7 Days Orange-

1.28 €

150 7 Days Yellow-

1.21 €

200 7 Days Red-

1.28 €

150 77 Days Green-

1.28 €

150 7 Days White-

1.21 €

200 77 Days Black-

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 AWG 28 - 14 Clamp width(mm) 5.2
Connector cross section (fixed)(mm²) 0.08 - 4 Connector cross-section (flexible)(mm²) 0.08 - 2.5 Nominal voltage(V) 800
Nominal current(A) 24 No. of rows 1 Product size (height)(mm) 36.5
Product size (length)(mm) 48.5 Product size (width)(mm) 5.2 Stripping length(mm) 8-10
Connection (components) Pull spring Connector type (category) Continuity Industrial goods Yes

Tech Support