Manufacturer part number: 3031241
Brand: PHOENIX CONTACT
Price: 1.43 €
Delivery time: 7 Days
Color: Grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3031241
Total number of pins(Pole) | 3 | AWG | 28 - 14 | Clamp width(mm) | 5.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.08 - 4 | Connector cross-section (flexible)(mm²) | 0.08 - 2.5 | Nominal voltage(V) | 800 |
Nominal current(A) | 24 | No. of rows | 1 | Product size (height)(mm) | 36.5 |
Product size (length)(mm) | 60.5 | Product size (width)(mm) | 5.2 | Stripping length(mm) | 8-10 |
Flammability rating | V0 | Connection (components) | Pull spring | Connector type (category) | Continuity |
Industrial goods | Yes |
This page is Feed-through terminal block ST 2,5-TWIN, part number 3031241.
You can find the detail information about specifications and dimensions on part number 3031241.
Part Number |
---|
3031254 |
3031982 |
3031995 |
3037326 |
3037342 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color |
---|---|---|---|---|---|---|---|
1.43 € | 150 | 7 Days | Blue | ||||
93.68 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | Orange | ||
80.60 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | Red | ||
1.51 € | 150 | 7 Days | Green | ||||
1.43 € | 150 | 7 Days | Black |