Feed-through terminal block ST 4-FE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3035507

Part Number
3035507
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
200 Quote

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Black-yellow AWG 28 - 12
Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.08 - 6 Connector cross-section (flexible)(mm²) 0.08 - 4
Nominal voltage(V) 800 Nominal current(A) 32 No. of rows 1
Product size (height)(mm) 36.5 Product size (length)(mm) 56 Product size (width)(mm) 6.2
Stripping length(mm) 8-10 Connection (components) Pull spring Connector type (category) Continuity
Industrial goods Yes

This page is Feed-through terminal block ST 4-FE, part number 3035507.
You can find the detail information about specifications and dimensions on part number 3035507.

Tech Support