Feed-through terminal block ST 4-HEDI (3035140)

Feed-through terminal block ST 4-HEDI 3035140

Product Details:

Manufacturer part number: 3035140

Brand: PHOENIX CONTACT

Price: 5.80

Delivery time: 7 Days


Technical Data:

Color: Black

Flammability rating: V0


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3035140

Part Number
3035140
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Flammability rating

5.80 €

50 7 Days BlackV0

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 AWG 28 - 12 Clamp width(mm) 6.2
Connector cross section (fixed)(mm²) 0.08 - 6 Connector cross-section (flexible)(mm²) 0.08 - 4 Nominal voltage(V) 500
Nominal current(A) 20 No. of rows 1 Product size (height)(mm) 62.5
Product size (length)(mm) 61.5 Product size (width)(mm) 6.2 Stripping length(mm) 8-10
Connection (components) Pull spring Connector type (category) Continuity Insulation material PA
Industrial goods Yes

This page is Feed-through terminal block ST 4-HEDI, part number 3035140.
You can find the detail information about specifications and dimensions on part number 3035140.

Variation of this product

Part Number
3035221
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color Flammability rating

5.80 €

50 40 Days Blue-

Tech Support