Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3031445 |
3031458 |
3042845 |
3042861 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | AWG | Contamination level | Product size (length) (mm) | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|
2.34 € | 100 | 75 Days | Grey | 28 - 12 | - | 87 | - | |||
2.34 € | 100 | 7 Days | Blue | 28 - 12 | - | 87 | - | |||
2.34 € | 100 | 7 Days | Grey | 28 - 10 | 3 | 97.3 | PA | |||
2.34 € | 100 | 23 Days | Blue | 28 - 10 | 3 | 97.3 | PA |
Loading...
Total number of pins(Pole) | 4 | Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.08 - 6 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.08 - 4 | Nominal voltage(V) | 800 | Nominal current(A) | 32 |
No. of rows | 1 | Product size (height)(mm) | 36.5 | Product size (width)(mm) | 6.2 |
Stripping length(mm) | 8-10 | Flammability rating | V0 | Connection (components) | Pull spring |
Connector type (category) | Continuity | Industrial goods | Yes |