Feed-through terminal block ST 4-TWIN (3031393)

Feed-through terminal block ST 4-TWIN 3031393

Product Details:

Manufacturer part number: 3031393

Brand: PHOENIX CONTACT

Price: 1.87

Delivery time: 7 Days


Technical Data:

Color: Grey


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3031393

Part Number
3031393
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

1.87 €

100 7 Days Grey

Loading...

  1. 1

Basic information

Total number of pins(Pole) 3 AWG 28 - 12 Clamp width(mm) 6.2
Connector cross section (fixed)(mm²) 0.08 - 6 Connector cross-section (flexible)(mm²) 0.08 - 4 Nominal voltage(V) 800
Nominal current(A) 32 No. of rows 1 Product size (height)(mm) 36.5
Product size (length)(mm) 71.5 Product size (width)(mm) 6.2 Stripping length(mm) 8-10
Flammability rating V0 Connection (components) Pull spring Connector type (category) Continuity
Industrial goods Yes

This page is Feed-through terminal block ST 4-TWIN, part number 3031393.
You can find the detail information about specifications and dimensions on part number 3031393.

Variation of this product

Part Number
3031403
3037371
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color

1.87 €

100 7 Days Blue

1.87 €

100 7 Days Red

Tech Support