Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3035726
Total number of pins(Pole) | 2 | Color | Green-yellow | AWG | 24 - 8 |
---|---|---|---|---|---|
Clamp width(mm) | 8.2 | Connector cross section (fixed)(mm²) | 0.2 - 10 | Connector cross-section (flexible)(mm²) | 0.2 - 6 |
No. of rows | 1 | Product size (height)(mm) | 49.6 | Product size (length)(mm) | 100.8 |
Product size (width)(mm) | 8.2 | Stripping length(mm) | 12(max.) | Flammability rating | V0 |
Connection (components) | Pull spring | Connector type (category) | Tripleport PG terminal | Insulation material | PA |
Industrial goods | Yes |
This page is Feed-through terminal block STMED 6-PE, part number 3035726.
You can find the detail information about specifications and dimensions on part number 3035726.