Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Total number of pins(Pole) | 3 | AWG | 28 - 14 | Clamp width(mm) | 5.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.08 - 4 | Connector cross-section (flexible)(mm²) | 0.08 - 2.5 | Nominal voltage(V) | 800 |
Nominal current(A) | 24 | No. of rows | 1 | Product size (height)(mm) | 43 |
Product size (length)(mm) | 50.8 | Product size (width)(mm) | 5.2 | Flammability rating | V0 |
Connection (components) | Pull spring | Connector type (category) | Continuity | Industrial goods | Yes |