Feed-through terminal block STS 2,5-TWIN-PE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3031733

Part Number
3031733
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.04 €

50 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 3 Color Green-yellow AWG 28 - 12
Clamp width(mm) 5.2 Connector cross section (fixed)(mm²) 0.08 - 4 Connector cross-section (flexible)(mm²) 0.08 - 2.5
No. of rows 1 Product size (height)(mm) 43 Product size (length)(mm) 50.8
Product size (width)(mm) 5.2 Stripping length(mm) 8-10 Flammability rating V0
Connection (components) Pull spring Connector type (category) Continuity Insulation material PA
Industrial goods Yes

This page is Feed-through terminal block STS 2,5-TWIN-PE, part number 3031733.
You can find the detail information about specifications and dimensions on part number 3031733.

Tech Support