Feed-through terminal block STS 4-TWIN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3031665
3036291
3037520
3037533
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Contamination level Stripping length
(mm)
Insulation material

1.98 €

100 7 Days Grey38-10PA

1.98 €

100 7 Days Blue38-10PA

1.98 €

100 77 Days Red-10(max.)-

2.03 €

100 77 Days Orange-10(max.)-

Loading...

  1. 1

Basic information

Total number of pins(Pole) 3 AWG 28 - 12 Clamp width(mm) 6.2
Connector cross section (fixed)(mm²) 0.08 - 6 Connector cross-section (flexible)(mm²) 0.08 - 4 Nominal voltage(V) 800
Nominal current(A) 32 No. of rows 1 Product size (height)(mm) 43
Product size (length)(mm) 64.5 Product size (width)(mm) 6.2 Flammability rating V0
Connection (components) Pull spring Connector type (category) Continuity Industrial goods Yes

Tech Support