Feed-through terminal block STS 4-TWIN / L (3036589)

Feed-through terminal block STS 4-TWIN / L 3036589

Product Details:

Manufacturer part number: 3036589

Brand: PHOENIX CONTACT

Price: 2.07

Delivery time: 77 Days


Technical Data:

Color: Blue


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3036589

Part Number
3036589
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

2.07 €

100 77 Days Blue

Loading...

  1. 1

Basic information

Total number of pins(Pole) 3 AWG 28 - 12 Clamp width(mm) 6.2
Connector cross section (fixed)(mm²) 0.08 - 6 Connector cross-section (flexible)(mm²) 0.08 - 4 Nominal voltage(V) 800
Nominal current(A) 32 No. of rows 1 Product size (height)(mm) 43
Product size (length)(mm) 64.6 Product size (width)(mm) 6.2 Stripping length(mm) 8-10
Flammability rating V0 Connection (components) Pull spring Connector type (category) Continuity
Industrial goods Yes

This page is Feed-through terminal block STS 4-TWIN / L, part number 3036589.
You can find the detail information about specifications and dimensions on part number 3036589.

Variation of this product

Part Number
3036592
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color

2.07 €

100 77 Days Grey

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360