Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Total number of pins(Pole) | 2 | AWG | 24 - 10 | Clamp width(mm) | 8.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.2 - 10 | Connector cross-section (flexible)(mm²) | 0.2 - 6 | Contamination level | 3 |
Nominal voltage(V) | 800 | Nominal current(A) | 41 | No. of rows | 1 |
Product size (height)(mm) | 50 | Product size (length)(mm) | 58 | Product size (width)(mm) | 8.2 |
Stripping length(mm) | 12(max.) | Flammability rating | V0 | Connection (components) | Pull spring |
Connector type (category) | Continuity | Insulation material | PA | Industrial goods | Yes |