Manufacturer part number: 3031270
Brand: PHOENIX CONTACT
Price: 2.86 €
Delivery time: 7 Days
Color: Grey
Stripping length: 8-10 mm
Connector type (category): Continuity
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3031270
Total number of pins(Pole) | 4 | AWG | 28 - 12 | Clamp width(mm) | 5.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.08 - 4 | Connector cross-section (flexible)(mm²) | 0.08 - 2.5 | Nominal voltage(V) | 500 |
Nominal current(A) | 22 | No. of rows | 2 | Product size (height)(mm) | 47.5 |
Product size (length)(mm) | 67.5 | Product size (width)(mm) | 5.2 | Flammability rating | V0 |
Connection (components) | Pull spring | Insulation material | PA | Industrial goods | Yes |
This page is Feed-through terminal block STTB 2,5, part number 3031270.
You can find the detail information about specifications and dimensions on part number 3031270.
Part Number |
---|
3031283 |
3035373 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Stripping length (mm) | Connector type (category) |
---|---|---|---|---|---|---|---|---|
2.86 € | 100 | 7 Days | Blue | 8-10 | Continuity | |||
3.23 € | 100 | 7 Days | Orange | 10(max.) | Dualport spring terminal |