Feed-through terminal block STTB 2,5-PE / N

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3036327

Part Number
3036327
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.34 €

50 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Grey AWG 28 - 14
Clamp width(mm) 5.2 Connector cross section (fixed)(mm²) 0.08 - 4 Connector cross-section (flexible)(mm²) 0.08 - 2.5
Nominal voltage(V) 500 Nominal current(A) 22 No. of rows 2
Product size (height)(mm) 47.5 Product size (length)(mm) 67.5 Product size (width)(mm) 5.2
Stripping length(mm) 10(max.) Flammability rating V0 Connection (components) Pull spring
Connector type (category) Continuity Insulation material PA Industrial goods Yes

This page is Feed-through terminal block STTB 2,5-PE / N, part number 3036327.
You can find the detail information about specifications and dimensions on part number 3036327.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360