Feed-through terminal block STTB 2,5-TWIN (3038516)

Feed-through terminal block STTB 2,5-TWIN 3038516

Click on this image to zoom in.

Click on this image to zoom in.

  • Feed-through terminal block STTB 2,5-TWIN 3038516
  • Feed-through terminal block STTB 2,5-TWIN 3038516

Product Details:

Manufacturer part number: 3038516

Brand: PHOENIX CONTACT

Price: 4.80

Delivery time: 77 Days


Technical Data:

Color: Grey


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3038516

Part Number
3038516
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

4.80 €

50 77 Days Grey

Loading...

  1. 1

Basic information

Total number of pins(Pole) 6 AWG 28 - 12 Clamp width(mm) 5.2
Connector cross section (fixed)(mm²) 0.08 - 4 Connector cross-section (flexible)(mm²) 0.08 - 2.5 Contamination level 3
Nominal voltage(V) 500 Nominal current(A) 22 No. of rows 2
Product size (height)(mm) 47.5 Product size (length)(mm) 91.5 Product size (width)(mm) 5.2
Stripping length(mm) 8-10 Flammability rating V0 Connection (components) Pull spring
Connector type (category) Continuity Insulation material PA Industrial goods Yes

This page is Feed-through terminal block STTB 2,5-TWIN, part number 3038516.
You can find the detail information about specifications and dimensions on part number 3038516.

Variation of this product

Part Number
3038529
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color

4.80 €

50 7 Days Blue

Tech Support