Feed-through terminal block STTB 4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3031432

Part Number
3031432
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.21 €

100 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Blue AWG 28 - 10
Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.08 - 6 Connector cross-section (flexible)(mm²) 0.08 - 4
Contamination level 3 Nominal voltage(V) 500 Nominal current(A) 30
No. of rows 2 Product size (height)(mm) 47.5 Product size (length)(mm) 83.5
Product size (width)(mm) 6.2 Stripping length(mm) 8-10 Flammability rating V0
Connection (components) Pull spring Connector type (category) Continuity Insulation material PA
Industrial goods Yes

This page is Feed-through terminal block STTB 4, part number 3031432.
You can find the detail information about specifications and dimensions on part number 3031432.

Tech Support