Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3038477
Total number of pins(Pole) | 4 | Color | Grey | AWG | 28 - 12 |
---|---|---|---|---|---|
Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.08 - 4 | Connector cross-section (flexible)(mm²) | 0.08 - 2.5 |
Nominal voltage(V) | 500 | Nominal current(A) | 22 | No. of rows | 2 |
Product size (height)(mm) | 55 | Product size (length)(mm) | 78 | Product size (width)(mm) | 5.2 |
Stripping length(mm) | 8-10 | Flammability rating | V0 | Connection (components) | Pull spring |
Connector type (category) | Continuity | Insulation material | PA | Industrial goods | Yes |
This page is Feed-through terminal block STTBS 2,5-PV, part number 3038477.
You can find the detail information about specifications and dimensions on part number 3038477.