Feed-through terminal block STU 2,5-TWIN-PE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3033032

Part Number
3033032
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.16 €

50 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 3 Color Green-yellow AWG 28 - 12
Clamp width(mm) 5.2 Connector cross section (fixed)(mm²) 0.08 - 4 Connector cross-section (flexible)(mm²) 0.08 - 2.5
Contamination level 3 No. of rows 1 Product size (height)(mm) 42.8
Product size (length)(mm) 65.3 Product size (width)(mm) 5.2 Stripping length(mm) 8-10
Flammability rating V0 Connection (components) Screws Connector type (category) Continuity
Insulation material PA Industrial goods Yes

This page is Feed-through terminal block STU 2,5-TWIN-PE, part number 3033032.
You can find the detail information about specifications and dimensions on part number 3033032.

Tech Support