Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Total number of pins(Pole) | 3 | Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.08 - 6 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.08 - 4 | Contamination level | 3 | Nominal voltage(V) | 800 |
Nominal current(A) | 32 | No. of rows | 1 | Product size (height)(mm) | 42.8 |
Product size (length)(mm) | 74.4 | Product size (width)(mm) | 6.2 | Stripping length(mm) | 8-10 |
Flammability rating | V0 | Connection (components) | Screws | Connector type (category) | Continuity |
Insulation material | PA | Industrial goods | Yes |