Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2718277 |
2775375 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | AWG | Contamination level | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|
207.68 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | Blue | 24 - 12 | - | - | ||
218.63 € | 50 Pieces Per Package | 1 pack | Available | 11 Days | Grey | 24 - 14 | 3 | PA |
Loading...
Total number of pins(Pole) | 4 | Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.2 - 4 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.2 - 2.5 | Nominal voltage(V) | 500 | Nominal current(A) | 24 |
No. of rows | 2 | Product size (height)(mm) | 47 | Product size (length)(mm) | 63.5 |
Product size (width)(mm) | 5.2 | Stripping length(mm) | 8(max.) | Flammability rating | V2 |
Connection (components) | Screws | Connector type (category) | Continuity | Industrial goods | Yes |