Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2775317
Total number of pins(Pole) | 4 | Color | Grey | AWG | 24 - 10 |
---|---|---|---|---|---|
Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.2 - 6 | Connector cross-section (flexible)(mm²) | 0.2 - 4 |
Nominal voltage(V) | 630 | Nominal current(A) | 1 | No. of rows | 1 |
Product size (height)(mm) | 47 | Product size (length)(mm) | 63.5 | Product size (width)(mm) | 6.2 |
Stripping length(mm) | 8(max.) | Connection (components) | Screws | Connector type (category) | Continuity |
Industrial goods | Yes |
This page is Feed-through terminal block UDK 4-DIO / L-R, part number 2775317.
You can find the detail information about specifications and dimensions on part number 2775317.
Configure
Basic Attributes
Optional Attributes