Feed-through terminal block UDMTK 5-P / P【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3101087

Part Number
3101087
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

949.93 €

50 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Grey AWG 24 - 12
Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.2 - 4 Connector cross-section (flexible)(mm²) 0.2 - 4
Contamination level 3 Nominal voltage(V) 400 Nominal current(A) 10
No. of rows 2 Product size (height)(mm) 68.5 Product size (length)(mm) 93
Product size (width)(mm) 6.2 Stripping length(mm) 8(max.) Flammability rating V2
Connection (components) Screws Connector type (category) Continuity Insulation material PA
Industrial goods Yes

This page is Feed-through terminal block UDMTK 5-P / P, part number 3101087.
You can find the detail information about specifications and dimensions on part number 3101087.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360