Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Total number of pins(Pole) | 3 | AWG | 20 - 8 | Clamp width(mm) | 10.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.5 - 16 | Connector cross-section (flexible)(mm²) | 0.5 - 10 | Nominal voltage(V) | 800 |
Nominal current(A) | 57 | No. of rows | 2 | Product size (height)(mm) | 59 |
Product size (length)(mm) | 56.5 | Product size (width)(mm) | 10.2 | Stripping length(mm) | 11(max.) |
Flammability rating | V0 | Connection (components) | Screws | Connector type (category) | Continuity |
Industrial goods | Yes |