Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Total number of pins(Pole) | 2 | Clamp width(mm) | 10.2 | Connector cross section (fixed)(mm²) | 0.5 - 16 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.5 - 10 | Nominal voltage(V) | 800 | Nominal current(A) | 76 |
No. of rows | 1 | Product size (height)(mm) | 54 | Product size (length)(mm) | 42.5 |
Product size (width)(mm) | 10.2 | Stripping length(mm) | 11(max.) | Connection (components) | Screws |
Connector type (category) | Continuity | Insulation material | PA | Industrial goods | Yes |