Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3000715 |
3210567 |
3210568 |
3210570 |
3210583 |
3210871 |
3210884 |
3210907 |
3210925 |
3210994 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contamination level | Nominal current (A) | Nominal current (details) (A) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | Insulation material | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.18 € | 50 | 7 Days | 4 | Blue | 26 - 12 | 0.14 - 4 | 0.14 - 2.5 | - | 22 | - | - | 47.5 | 68 | 5.2 | 8-10 | Quick-connect | PA | Yes | |||
2.03 € | 100 | 7 Days | 4 | Grey | 26 - 12 | 0.14 - 4 | 0.14 - 2.5 | - | 22 | 22 | - | 47.5 | 68 | 5.2 | 8-10 | Quick-connect | PA | No | |||
2.15 € | 100 | 7 Days | - | Orange | - | 0.14 - 2.50 | 0.14 - 2.50 | - | 22 | - | 2 | 45.8 | 68 | - | - | Pull spring | - | - | |||
2.03 € | 100 | 7 Days | 4 | Blue | 26 - 12 | 0.14 - 4 | 0.14 - 2.5 | - | 22 | 22 | - | 47.5 | 68 | 5.2 | 8-10 | Quick-connect | PA | No | |||
4.18 € | 50 | 7 Days | 4 | Grey | 26 - 12 | 0.14 - 4 | 0.14 - 2.5 | 3 | 22 | - | - | 47.5 | 68 | 5.2 | 8-10 | Quick-connect | PA | Yes | |||
2.03 € | 100 | 7 Days | 4 | Grey | 26 - 12 | 0.14 - 4 | 0.14 - 2.5 | 3 | 22 | - | - | 47.5 | 71.5 | 5.2 | 8-10 | Quick-connect | PA | Yes | |||
2.03 € | 100 | 7 Days | 4 | Blue | 26 - 12 | 0.14 - 4 | 0.14 - 2.5 | 3 | 22 | - | - | 47.5 | 71.5 | 5.2 | 8-10 | Quick-connect | PA | Yes | |||
4.18 € | 50 | 7 Days | 4 | Grey | 26 - 12 | 0.14 - 4 | 0.14 - 2.5 | 3 | 22 | - | - | 47.5 | 71.5 | 5.2 | 8-10 | Quick-connect | PA | Yes | |||
4.61 € | 50 | 7 Days | - | Grey | - | 0.14 - 4 | - | - | 20 | - | - | 47.5 | 68 | - | - | - | - | - | |||
2.03 € | 100 | 7 Days | 4 | Grey | 26 - 12 | 0.14 - 4 | 0.14 - 2.5 | 3 | 22 | - | - | 47.5 | 68 | 5.2 | 8-10 | Quick-connect | PA | Yes |
Loading...
Clamp width(mm) | 5.2 | Nominal voltage(V) | 500 | No. of rows | 2 |
---|---|---|---|---|---|
Flammability rating | V0 | Connector type (category) | Dualport terminal |
Configure
Basic Attributes
Total number of pins(Pole)
Color
AWG
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Contamination level
Nominal current(A)
Nominal current (details)(A)
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Connection (components)
Insulation material
Industrial goods
Filter by standard shipping days
Optional Attributes