Double-level terminal block PTTB 4 (3211786)

Double-level terminal block PTTB 4 3211786

Click on this image to zoom in.

Click on this image to zoom in.

  • Double-level terminal block PTTB 4 3211786
  • Double-level terminal block PTTB 4 3211786
  • Double-level terminal block PTTB 4 3211786

Product Details:

Manufacturer part number: 3211786

Brand: PHOENIX CONTACT

Price: 2.25

Delivery time: 7 Days


Technical Data:

Color: Grey

Nominal current: 28 A

Industrial goods: No


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3211786

Part Number
3211786
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Nominal current
(A)
Industrial goods

2.25 €

100 7 Days Grey28No

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 AWG 24 - 10 Clamp width(mm) 6.2
Connector cross section (fixed)(mm²) 0.2 - 6 Connector cross-section (flexible)(mm²) 0.2 - 4 Nominal voltage(V) 500
No. of rows 2 Product size (height)(mm) 47.5 Product size (length)(mm) 83.5
Product size (width)(mm) 6.2 Stripping length(mm) 10-12 Flammability rating V0
Connection (components) Quick-connect Connector type (category) Dualport terminal Insulation material PA

This page is Double-level terminal block PTTB 4, part number 3211786.
You can find the detail information about specifications and dimensions on part number 3211786.

Variation of this product

Part Number
3211793
3211825
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color Nominal current
(A)
Industrial goods

2.25 €

100 7 Days Blue28No

4.60 €

50 7 Days Grey30Yes

Tech Support