Manufacturer part number: 3214657
Brand: PHOENIX CONTACT
Price: 1.50 €
Delivery time: 7 Days
Color: Grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3214657
Total number of pins(Pole) | 4 | AWG | 26 - 14 | Clamp width(mm) | 3.5 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.14 - 1.5 | Connector cross-section (flexible)(mm²) | 0.14 - 1.5 | Nominal voltage(V) | 500 |
Nominal current(A) | 16 | No. of rows | 2 | Product size (height)(mm) | 48.2 |
Product size (length)(mm) | 78.8 | Product size (width)(mm) | 3.5 | Stripping length(mm) | 8-10 |
Flammability rating | V0 | Connection (components) | Quick-connect | Connector type (category) | Dualport terminal |
Insulation material | PA | Industrial goods | Yes |
This page is Double-level terminal block PTTBS 1,5, part number 3214657.
You can find the detail information about specifications and dimensions on part number 3214657.
Part Number |
---|
3214660 |
3214686 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color |
---|---|---|---|---|---|---|
1.50 € | 150 | 7 Days | Blue | |||
3.40 € | 100 | 75 Days | Grey |