Double-level terminal block QTTCB 1,5 (3050196)

Double-level terminal block QTTCB 1,5 3050196

Click on this image to zoom in.

Click on this image to zoom in.

  • Double-level terminal block QTTCB 1,5 3050196
  • Double-level terminal block QTTCB 1,5 3050196
  • Double-level terminal block QTTCB 1,5 3050196
  • Double-level terminal block QTTCB 1,5 3050196
  • Double-level terminal block QTTCB 1,5 3050196
  • Double-level terminal block QTTCB 1,5 3050196

Product Details:

Manufacturer part number: 3050196

Brand: PHOENIX CONTACT

Price: 3.69

Delivery time: 7 Days


Technical Data:

Color: Grey

AWG: 22 - 16

Contamination level: -

Nominal voltage: 500 V

Nominal current: 17.5 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3050196

Part Number
3050196
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color AWG Contamination level Nominal voltage
(V)
Nominal current
(A)
Nominal current (details)
(A)
Product size (length)
(mm)
Connector type (category) Insulation material Industrial goods

3.69 €

50 7 Days Grey22 - 16-50017.5-87.8Dualport terminal-Yes

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Clamp width(mm) 5.2 Connector cross section (fixed)(mm²) 0.25 - 1.5
Connector cross-section (flexible)(mm²) 0.25 - 1.5 No. of rows 2 Product size (height)(mm) 49.9
Product size (width)(mm) 5.2 Flammability rating V0 Connection (components) Quick-connect

This page is Double-level terminal block QTTCB 1,5, part number 3050196.
You can find the detail information about specifications and dimensions on part number 3050196.

Variation of this product

Part Number
3050206
3050219
3205116
3205129
3206377
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color AWG Contamination level Nominal voltage
(V)
Nominal current
(A)
Nominal current (details)
(A)
Product size (length)
(mm)
Connector type (category) Insulation material Industrial goods

3.69 €

50 96 Days Blue22 - 16-50017.5-87.8Dualport terminal-Yes

8.10 €

50 51 Days Green-yellow24 - 163---87.8Dualport PG terminalPAYes

3.69 €

50 7 Days Grey22 - 16-50017.517.599.6Dualport terminal-No

3.69 €

50 92 Days Blue22 - 16-50017.517.599.6Dualport terminal-No

6.54 €

50 26 Days Grey24 - 16-50017.5-87.8Dualport terminal-Yes

Tech Support