Dualport continuity PTTBS (3214661)

Dualport continuity PTTBS 3214661

Click on this image to zoom in.

Click on this image to zoom in.

  • Dualport continuity PTTBS 3214661
  • Dualport continuity PTTBS 3214661
  • Dualport continuity PTTBS 3214661

Product Details:

Manufacturer part number: 3214661

Brand: PHOENIX CONTACT

Price: 1.50

Delivery time: 7 Days


Technical Data:

Total number of pins: 4 Pole

Clamp width: 3.5 mm

Product size (width): 3.5 mm

Flammability rating: V0

Connector colour: Yellow


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3214661

Part Number
3214661
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Clamp width
(mm)
Product size (width)
(mm)
Flammability rating Connector colour

1.50 €

150 7 Days 43.53.5V0Yellow

Loading...

  1. 1

Basic information

Color White AWG 26 - 14 Connector cross section (fixed)(mm²) 0.14 - 1.5
Connector cross-section (flexible)(mm²) 0.14 - 1.5 Nominal voltage(V) 500 Nominal current(A) 16
No. of rows 2 Product size (height)(mm) 48.2 Product size (length)(mm) 78.8
Stripping length(mm) 8-10 Connection (components) Pull spring Connector type (category) Dualport continuity
Insulation material PA Industrial goods Yes

This page is Dualport continuity PTTBS, part number 3214661.
You can find the detail information about specifications and dimensions on part number 3214661.

Variation of this product

Part Number
3214662
3214663
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total number of pins
(Pole)
Clamp width
(mm)
Product size (width)
(mm)
Flammability rating Connector colour

1.50 €

150 7 Days 43.53.5V0Red

1.50 €

150 7 Days 877-Red

Tech Support