Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3248110 |
3248117 |
3248130 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | Insulation material | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.76 € | 150 | 7 Days | 2 | 26 - 14 | 3.5 | 0.14 - 1.5 | 0.14 - 1.5 | 28.1 | 33.55 | 3.5 | 8-10 | Pull spring | PA | Yes | |||
1.95 € | 100 | 7 Days | - | - | 3.5 | 0.14 - 1.50 | 0.14 - 1.50 | 28.1 | 33.55 | - | - | Push-lock spring terminal | - | - | |||
1.97 € | 100 | 7 Days | 2 | 26 - 12 | 5.2 | 0.14 - 4 | 0.14 - 2.5 | 32.1 | 36 | 5.2 | 8-10 | Pull spring | PA | Yes |
Loading...
Color | Green-yellow | No. of rows | 1 | Pins per row | 2 |
---|---|---|---|---|---|
Flammability rating | V0 | Connector type (category) | PG terminal |
Configure
Basic Attributes
Total number of pins(Pole)
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Connection (components)
Insulation material
Industrial goods
Filter by standard shipping days
Optional Attributes