Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3248110
Part Number
|
---|
3248110 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | Insulation material | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.76 € | 150 | 7 Days | 2 | 26 - 14 | 3.5 | 0.14 - 1.5 | 0.14 - 1.5 | 28.1 | 33.55 | 3.5 | 8-10 | Pull spring | PA | Yes |
Loading...
Color | Green-yellow | No. of rows | 1 | Pins per row | 2 |
---|---|---|---|---|---|
Flammability rating | V0 | Connector type (category) | PG terminal |
This page is Earth conductor terminal MPT, part number 3248110.
You can find the detail information about specifications and dimensions on part number 3248110.
Configure
Basic Attributes
Total number of pins(Pole)
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Connection (components)
Insulation material
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3248117 |
3248130 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | Insulation material | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.95 € | 100 | 7 Days | - | - | 3.5 | 0.14 - 1.50 | 0.14 - 1.50 | 28.1 | 33.55 | - | - | Push-lock spring terminal | - | - | |||
1.97 € | 100 | 7 Days | 2 | 26 - 12 | 5.2 | 0.14 - 4 | 0.14 - 2.5 | 32.1 | 36 | 5.2 | 8-10 | Pull spring | PA | Yes |