Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3212066 |
3260052 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.67 € | 30 | 7 Days | 12 - 2 | 16 | 2.5 - 35 | 2.5 - 35 | 69.8 | 91.6 | 16 | 25(max.) | |||
28.65 € | 10 | 7 Days | 8 - 2 | 20 | 10 - 70 | 10 - 70 | 105 | 101 | 20 | 30(max.) |
Loading...
Total number of pins(Pole) | 2 | Color | Green-yellow | No. of rows | 1 |
---|---|---|---|---|---|
Flammability rating | V0 | Connection (components) | Spring-loaded terminal | Connector type (category) | PG terminal |
Insulation material | PA | Industrial goods | Yes |
Configure
Basic Attributes
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Filter by standard shipping days
Optional Attributes