Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3260052
Part Number
|
---|
3260052 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.65 € | 10 | 7 Days | 8 - 2 | 20 | 10 - 70 | 10 - 70 | 105 | 101 | 20 | 30(max.) |
Loading...
Total number of pins(Pole) | 2 | Color | Green-yellow | No. of rows | 1 |
---|---|---|---|---|---|
Flammability rating | V0 | Connection (components) | Spring-loaded terminal | Connector type (category) | PG terminal |
Insulation material | PA | Industrial goods | Yes |
This page is Earth conductor terminal PTPOWER, part number 3260052.
You can find the detail information about specifications and dimensions on part number 3260052.
Configure
Basic Attributes
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3212066 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.67 € | 30 | 7 Days | 12 - 2 | 16 | 2.5 - 35 | 2.5 - 35 | 69.8 | 91.6 | 16 | 25(max.) |