Earth conductor terminal PTS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3213603
3213606
3213609
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Connection (components) Industrial goods

3.20 €

100 7 Days 21600.22 - 60.22 - 4-2.5-Push-in connectorYes

3.86 €

50 7 Days -6.20.20 - 60.20 - 434362.4Push-lock spring terminal-

4.86 €

50 7 Days -6.20.20 - 60.20 - 444362.4Push-lock spring terminal-

Loading...

  1. 1

Basic information

Color Green-yellow No. of rows 1 Flammability rating V0
Connector type (category) PG terminal

Tech Support