Earth conductor terminal UKH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3213141

Part Number
3213141
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.68 €

10 7 Days

Loading...

  1. 1

Basic information

Color Green-yellow Clamp width(mm) 20.3 Connector cross section (fixed)(mm²) 16 - 95
Connector cross-section (flexible)(mm²) 25 - 70 No. of rows 1 Pins per row 2
Product size (height)(mm) 87.5 Product size (length)(mm) 70.5 Flammability rating V0
Connection (components) Screws Connector type (category) PG terminal

This page is Earth conductor terminal UKH, part number 3213141.
You can find the detail information about specifications and dimensions on part number 3213141.

Tech Support