Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3060555
Part Number
|
---|
3060555 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | No. of rows | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | Connector colour | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.11 € | 50 | 7 Days | - | Green-yellow | - | 8.2 | 0.20 - 10 | 0.20 - 10 | - | - | 1 | 2 | 47.5 | 49.1 | - | - | - | - | - |
Loading...
Flammability rating | V0 | Connector type (category) | PG terminal |
---|
This page is Earth conductor terminal UT, part number 3060555.
You can find the detail information about specifications and dimensions on part number 3060555.
Configure
Basic Attributes
Total number of pins(Pole)
AWG
Nominal voltage(V)
Nominal current(A)
Product size (width)(mm)
Stripping length(mm)
Connection (components)
Connector colour
Industrial goods
Color
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
No. of rows
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3044093 |
3214365 |
3215915 |
3215928 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | No. of rows | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | Connector colour | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.56 € | 100 | 7 Days | - | Green-yellow | - | 5.2 | 0.14 - 4 | 0.14 - 4 | - | - | 1 | 2 | 47.5 | 47.7 | - | - | Screws | - | - | |||
11.21 € | 50 | 7 Days | 5 | Grey | 26 - 10 | 6.2 | 0.14 - 6 | 0.14 - 6 | 500 | 28 | 3 | - | 60.1 | 92.7 | 6.2 | 9(max.) | Screws | Grey | Yes | |||
6.55 € | 50 | 7 Days | - | Green-yellow | - | 12.2 | 1.50 - 25 | 1.50 - 25 | - | - | 1 | 2 | 55 | 55.5 | - | - | Screws | - | - | |||
9.33 € | 50 | 7 Days | - | Green-yellow | - | 16 | 1.50 - 35 | 1.50 - 35 | - | - | 1 | 2 | 65.7 | 60.2 | - | - | Screws | - | - |