Manufacturer part number: 2800902
Brand: PHOENIX CONTACT
Price: 42.86 €
Delivery time: 98 Days
Switching current: 2(max.) A
Contact type: 1 maker
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2800902
Product size (width)(mm) | 12.3 | Product size (length)(mm) | 86 | Max. temperature(°C) | 60 |
---|---|---|---|---|---|
Min. temperature(°C) | -30 | Colour | Grey | Switch type (category) | RCCB |
This page is Electronic device circuit breaker CB, part number 2800902.
You can find the detail information about specifications and dimensions on part number 2800902.
Part Number |
---|
2800901 |
2800903 |
2800904 |
2800905 |
2800908 |
2800909 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Switching current (A) | Contact type |
---|---|---|---|---|---|---|---|
42.86 € | 4 | 98 Days | 1(max.) | 1 maker | |||
42.86 € | 4 | 98 Days | 3(max.) | 1 maker | |||
42.86 € | 4 | 98 Days | 4(max.) | 1 maker | |||
42.86 € | 4 | 98 Days | 6(max.) | 1 maker | |||
42.86 € | 4 | 98 Days | 1(max.) | - | |||
42.86 € | 4 | 98 Days | 2(max.) | - |