Europe terminal EC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3240167
3240168
3240169
3240170
3240171
3240172
3240173
3240175
3240176
3240182
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Color AWG Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
Product size (length)
(mm)
Stripping length
(mm)
Insulation material Industrial goods
50 Quote 12White20 - 140.5 - 2.50.5 - 2.545024-5 mPAYes
90 Quote 12White10 - 120.5 - 40.5 - 445032-5PPYes
90 Quote 12Black10 - 120.5 - 40.5 - 445032-5PPYes
70 Quote 24Transparent20 - 120.50 - 40.50 - 4--93.605(min.)--
50 Quote 12White18 - 120.75 - 1.50.75 - 445032-5 mPAYes
80 Quote 12White18 - 100.75 - 60.75 - 645041-6PPYes
80 Quote 24Black24 - 120.75 - 60.75 - 6--116.506(min.)--
30 Quote 12White16 - 101 - 61 - 645041-5 mPAYes
40 Quote 12White16 - 81 - 101 - 1045057-7PPYes
20 Quote 12White10 - 66 - 166 - 16---5 mPAYes

Loading...

  1. 1

Basic information

Connection (components) Screws Connector type (category) Screw terminal

Tech Support