Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3240171
Part Number
|
---|
3240171 |
Part Number | Related to | Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | Product size (length) (mm) | Stripping length (mm) | Insulation material | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50 | Quote | 12 | White | 18 - 12 | 0.75 - 1.5 | 0.75 - 4 | 450 | 32 | - | 5 m | PA | Yes |
Loading...
Connection (components) | Screws | Connector type (category) | Screw terminal |
---|
This page is Europe terminal EC, part number 3240171.
You can find the detail information about specifications and dimensions on part number 3240171.
Configure
Basic Attributes
Product size (length)(mm)
Total number of pins(Pole)
Color
AWG
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
Nominal current(A)
Stripping length(mm)
Insulation material
Industrial goods
Optional Attributes
Part Number |
---|
3240168 |
3240169 |
3240170 |
3240172 |
3240173 |
3240175 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | Color | AWG | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | Product size (length) (mm) | Stripping length (mm) | Insulation material | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 90 | Quote | 12 | White | 10 - 12 | 0.5 - 4 | 0.5 - 4 | 450 | 32 | - | 5 | PP | Yes | |||
- | 90 | Quote | 12 | Black | 10 - 12 | 0.5 - 4 | 0.5 - 4 | 450 | 32 | - | 5 | PP | Yes | |||
- | 70 | Quote | 24 | Transparent | 20 - 12 | 0.50 - 4 | 0.50 - 4 | - | - | 93.60 | 5(min.) | - | - | |||
- | 80 | Quote | 12 | White | 18 - 10 | 0.75 - 6 | 0.75 - 6 | 450 | 41 | - | 6 | PP | Yes | |||
- | 80 | Quote | 24 | Black | 24 - 12 | 0.75 - 6 | 0.75 - 6 | - | - | 116.50 | 6(min.) | - | - | |||
- | 30 | Quote | 12 | White | 16 - 10 | 1 - 6 | 1 - 6 | 450 | 41 | - | 5 m | PA | Yes |