Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0705017 |
0714095 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | No. of rows | Pins per row | Product size (width) (mm) | Flammability rating | Connector type (category) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
136.17 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | - | Grey | 18.8 | 16 - 50 | 16 - 50 | 690 | 150 | - | - | - | V0 | Feedthru terminal | - | |
136.17 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | - | Grey | 18.8 | 16 - 50 | 16 - 50 | 690 | 150 | - | - | - | V0 | Feedthru terminal | - |
Loading...
Connection (components) | Screws |
---|
Configure
Basic Attributes
Total number of pins(Pole)
No. of rows
Pins per row
Product size (width)(mm)
Industrial goods
Color
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
Nominal current(A)
Flammability rating
Connector type (category)
Filter by standard shipping days
Optional Attributes