Execution clamp PT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3044900

Part Number
3044900
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
100 Quote

Loading...

  1. 1

Basic information

Color Grey Clamp width(mm) 5.2 Connector cross section (fixed)(mm²) 0.14 - 4
Connector cross-section (flexible)(mm²) 0.14 - 4 Nominal voltage(V) 500 Nominal current(A) 24
Flammability rating V0 Connection (components) Push-lock spring terminal Connector type (category) Feedthru terminal

This page is Execution clamp PT, part number 3044900.
You can find the detail information about specifications and dimensions on part number 3044900.

Tech Support