Execution clamp PW

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3056938
3056941
3059744
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Connection (components)

1.25 €

150 7 Days 18CEE 7/16 CEE plug

1.25 €

150 7 Days 18CEE 7/16 CEE plug

1.25 €

150 58 Days 32Solder lug

Loading...

  1. 1

Basic information

Color Grey Clamp width(mm) 8.1 Connector cross section (fixed)(mm²) 0.20 - 4
Connector cross-section (flexible)(mm²) 0.20 - 6 Nominal voltage(V) 800 Flammability rating V0
Connector type (category) Feedthru terminal

Tech Support