Execution clamp UW

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1713223
1713225
1713243
3073306
3073322
3073348
3073364
3073487
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal current
(A)

24.26 €

10 7 Days 2525 - 9535 - 951000232

24.26 €

10 42 Days 2525 - 9535 - 951000232

17.64 €

20 42 Days 2525 - 9535 - 951000232

3.26 €

100 7 Days 8.10.20 - 60.20 - 450032

5.25 €

50 7 Days 10.10.50 - 160.50 - 1050057

6.48 €

50 7 Days 12.16 - 256 - 1680076

8.29 €

25 84 Days 15.16 - 3510 - 25800101

5.38 €

50 40 Days 12.16 - 256 - 1680076

Loading...

  1. 1

Basic information

Color Grey Flammability rating V0 Connection (components) Screws
Connector type (category) Feedthru terminal

Tech Support