Execution clamp UWV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1713226
1713227
3073393
3073416
3073432
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal current
(A)

25.78 €

10 Quote 2525 - 9535 - 951000232

25.78 €

10 Quote 2525 - 9535 - 951000232

3.26 €

100 7 Days 8.10.20 - 60.20 - 450032

5.25 €

50 43 Days 10.10.50 - 160.50 - 1050057

6.48 €

50 43 Days 12.16 - 256 - 1680076

Loading...

  1. 1

Basic information

Color Grey Flammability rating V0 Connection (components) Screws
Connector type (category) Feedthru terminal

Tech Support